1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Max/Min Thermo-Hygrometer (Wireless Type) (Part Number)

SAA1 THERMOHYGROMETER

Max/Min Thermo-Hygrometer (Wireless Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]• Wireless transmission of temperature and humidity readings from the wireless unit to the main unit up to a line-of-sight of approximately 90 m.
• Displays the maximum and minimum values.
• Displays heat stroke warning level (with a separate mark) and notifies the user with an LED lamp when the danger zone is reached.
[Application]
• Installed in warehouses, verandas, eaves, etc. to measure indoor and outdoor temperature and humidity.
• Ideal for environmental control in remote locations.
• Installed in children's rooms for prevention of heat stroke in children.

 
Part Number
SK-300R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,650.00

SAA1 THERMOHYGROMETER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Temperature and Humidity Meter (External Sensor Type) Temperature Measuring Range(°C) -10.0~50.0​ Temperature minimal display(°C) 0.1
Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 20~90 Width(mm) Main Unit: 169, Auxiliary Unit: 65
Depth(mm) Main Unit: 29, Auxiliary Unit: 22 Height(mm) Base: 126, cordless unit: 129 Power Supply AA Alkaline Batteries x 3 (Body), AA Alkaline Batteries x 3 (Support Unit) (Included)
Material ABS Resin, Acrylic Resin Trusco Code 764-8928 JAN Code 4974425800575
Installation range(m) 90 m (Estimated distance) Mass(g) 4​7​5 Conditions of Use This device is for use in Japan only. Cannot be used overseas
Specifications With seal indicating heat stroke caution level Display Update of Slave Unit Base unit: Approx. 1 minute Communication distance Approx. 90 m (Straight Line of Sight without Any Covering Objects)
Waterproofing of Slave Unit JIS C 0920 IPX3-Compliant (The base unit is not waterproof)

Please check the type/dimensions/specifications of the part SK-300R in the Max/Min Thermo-Hygrometer (Wireless Type) series.