1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Thermo-Hygrometer (External Sensor Type) -20 to 60°C/0 to 100%RH (Part Number)

CUS THERMO HYGROGRAPHS

Digital Thermo-Hygrometer (External Sensor Type) -20 to 60°C/0 to 100%RH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,626.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Batteries are generally not included. If any of the batteries mounted are for test purposes only, replace with new ones.

Product Description

[Features]
· Digital thermo-hygrometer capable of utilizing an optional thermocouple sensor in addition to a standard thermo-hygro sensor.
· Features maximum, minimum, deviation display function, data hold, and auto power off function.
· USB interface output terminals included. (Separately sold kit required)
[Applications]
· Temperature/humidity measurement in production and work processes.
· Temperature and humidity measurement of heaters and air conditioners.

 
Part Number
CTH-1100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,626.00

CUS THERMO HYGROGRAPHS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (External Sensor Type) Temperature Measuring Range(°C) -20 – 60 Temperature minimal display(°C) 0.1
Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 0–100 Width(mm) 64
Depth(mm) 30 Height(mm) 186 JAN Code 4983621300116
Trusco Code 756-7111 Mass(g) 335 Set Content Instruction Manual, Carrying Case
Measurement items Temperature, Humidity Measurement accuracy Temperature T1: ±0.7°C, T2: ± (0.3% rdg+1dgt), Humidity ±2.5% RH Material ABS Resin
Power Supply One 9 V Layered Battery (Not Included)