(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thermo-Hygrometer (With Food Poisoning Warning Zone)
It is a temperature and humidity measuring instrument that comes with color indicators and is commonly used in the food industry.
[Feature]
• Display: Numeric readings from the dial
• Temperature measurement range (℃): -10 to 40
• Humidity measurement range (%RH): 10 to 90
• Temperature accuracy (℃): 5
• Dimension (diameter x thickness): 180 × 32 mm.
[Application]
It is used to check the temperature and relative humidity of the air in the kitchen and food industry.
Product Type | Thermo-hygrometer | Temperature Measuring Range(°C) | -10 to 40 | Temperature minimal display(°C) | 5 |
---|---|---|---|---|---|
Humidity Minimal Display(%RH) | 5 | Measured humidity range(%RH) | 10 to 90 | Diameter(mm) | 182 |
Thickness(mm) | 32 | JAN Code | 4904785548824 | Trusco Code | 765-8427 |
Weight(g) | 230 | Set Content | Guidebook to Thermo (includes warranty card) |
Please check the type/dimensions/specifications of the part 5488 in the Thermo-Hygrometer (With Food Poisoning Warning Zone) series.
How can we improve?
How can we improve?