1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital thermo-hygrometer TT-538 series (Part Number)

Digital thermo-hygrometer TT-538 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,405.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Indicates the temperature and humidity comfort level in 5 levels.
• Displays historical highest and lowest temperature and humidity.
•Alarm function and snooze function included.

 
Part Number
TT-538-BK
TT-538-WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 2,575.72

TTA1 THERMOHYGROMETER 1 Piece(s) 12 Day(s) Black4904785553804765-8711

฿ 2,405.72

TTA1 THERMOHYGROMETER 1 Piece(s) 1 Day(s) White4904785553811765-8729

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Temperature Measuring Range(°C) -5 to 45 Temperature minimal display(°C) 0.1
Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 20~95 Width(mm) 182
Depth(mm) 25 Height(mm) 148 Weight(g) 380
Power Supply AAA Batteries x 2 Set Content Instruction Manual (with Warranty Card), Battery for Trial (AAA Battery x 2 pieces) Measurement accuracy Temperature: 0 to 40°C ±1°C, for others ±2°C, Humidity: 35 to 75%, ±5%, 10% for others
Measurement items Temperature, Humidity Material and Finish ABS、PS