(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Sensor Set

Static Electricity Sensor Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 718KIT

  • Product Type
    Static Electricity Checker
  • Width(mm)
    61
  • Depth(mm)
    22
  • Height(mm)
    105
  • Measuring Range(kV)
    0–20
  • Power Supply
    One 9 V Layered Battery (6F22) (Not Included)
  • Measurement accuracy
    ±0.5%
  • Measured Distance
    25.4mm
  • JAN Code
    4519001577696
  • Trusco Code
    176-3148
  • Specifications
    Charger Precision ±5%
  • Operating Temperature Range
    5–35°C
  • Operating Humidity Range
    Indoors at RH of 80% or lower
  • Set Content
    718 Sensor Body, Ionizer Test Plate, 718A Charger for Ionizer Test (Part Number: 718CH)
  • Mass(g)
    298
  • Internal Capacity
    1 pc.
Part Number
718KIT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 92,417.49

฿ 85,597.08

DCP MEASURING TOOLS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Static Electricity Checker
  • Width(mm)
    61
  • Depth(mm)
    22
  • Height(mm)
    105
  • Measuring Range(kV)
    0–20
  • Power Supply
    One 9 V Layered Battery (6F22) (Not Included)
  • Measurement accuracy
    ±0.5%
  • Measured Distance
    25.4mm
  • JAN Code
    4519001577696
  • Trusco Code
    176-3148
  • Specifications
    Charger Precision ±5%
  • Operating Temperature Range
    5–35°C
  • Operating Humidity Range
    Indoors at RH of 80% or lower
  • Set Content
    718 Sensor Body, Ionizer Test Plate, 718A Charger for Ionizer Test (Part Number: 718CH)
  • Mass(g)
    298
  • Internal Capacity
    1 pc.

Specifications of 718KIT

  • Product Type
    Static Electricity Checker
  • Width(mm)
    61
  • Depth(mm)
    22
  • Height(mm)
    105
  • Measuring Range(kV)
    0–20
  • Power Supply
    One 9 V Layered Battery (6F22) (Not Included)
  • Measurement accuracy
    ±0.5%
  • Measured Distance
    25.4mm
  • JAN Code
    4519001577696
  • Trusco Code
    176-3148
  • Specifications
    Charger Precision ±5%
  • Operating Temperature Range
    5–35°C
  • Operating Humidity Range
    Indoors at RH of 80% or lower
  • Set Content
    718 Sensor Body, Ionizer Test Plate, 718A Charger for Ionizer Test (Part Number: 718CH)
  • Mass(g)
    298
  • Internal Capacity
    1 pc.
Part Number
718KIT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 92,417.49

฿ 85,597.08

DCP MEASURING TOOLS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1