(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Effective value type medium diameter leak clamp.
· Featuring a design that is minimally influenced by external magnetic fields. With frequency switching function.
· Comes with data hold and peak hold functions.
· The minimum resolution is 0.01 mA.
[Applications]
· For AC current and leakage current measurement.
Product Type | Digital Clamp Meter | Alternating Electrical Current(A) | 400 | Signal Detection Method | Rectified true root-mean square (RMS) |
---|---|---|---|---|---|
Width(mm) | 81 | Depth(mm) | 32 | Height(mm) | 185 |
Leak current(mA) | 400 | Time of continuous use | 24 hours | Maximum Display(Count) | 4000 |
JAN Code | 4560187060656 | Trusco Code | 479-6713 | Power Supply | Two AAA batteries (R03) (included) |
Auto Power-Off | Approximately 10 minutes | Maximum Measuring Conductor Diameter(mm) | 40 | Mass(g) | 270 |
Please check the type/dimensions/specifications of the part MODEL2433R in the Clamp Meter (for Leakage/Load Current Measurement, w/ Peak Hold Function) series.
How can we improve?
How can we improve?