(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· CAT.4 multifunctional AC clamp.
· Equipped with NCV function for checking hot-lines.
· Featuring a peak hold function that enables measurements of peak values for starting current. (AC A only)
· Equipped with a temperature measurement function. (sensor sold separately).
· The minimum resolution is 0.1 A.
[Applications]
· For AC and DC current measurement.
Product Type | Digital Clamp Meter (For AC/DC Current Measurement) | DC Voltage(V) | 600 | Alternating Current Voltage(V) | 600 |
---|---|---|---|---|---|
Direct Current Voltage(A) | 600 | Alternating Electrical Current(A) | 600 | Resistance(Ω) | 60M |
Signal Detection Method | Rectified true root-mean square (RMS) | Width(mm) | 77 | Depth(mm) | 36 |
Height(mm) | 243 | Time of continuous use | 10 hour | Maximum Display(Count) | 6000 |
JAN Code | 4560187060762 | Trusco Code | 479-6454 | Power Supply | Two AAA batteries (R03) (included) |
Auto Power-Off | Approximately 15 minutes | Maximum Measuring Conductor Diameter(mm) | 33 | Mass(g) | 300 |
Please check the type/dimensions/specifications of the part KEW2046R in the Digital Clamp Meter (for AC/DC Current Measurement) series.
How can we improve?
How can we improve?