(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dual-display function that can simultaneously display both AC current and frequency, etc.
[Applications]
· Electrical work, facility maintenance.
Part Number |
---|
DCL31DR |
DCM2000DR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | DC Voltage (V) | Alternating Current Voltage (V) | Direct Current Voltage (A) | Alternating Electrical Current (A) | Resistance (Ω) | Signal Detection Method | Width (mm) | Depth (mm) | Height (mm) | Maximum Display | JAN Code | Trusco Code | Power Supply | Maximum Measuring Conductor Diameter (mm) | Accessory | Safety standards | Mass (g) | Specifications | Resolution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,616.84 | SNW MEASURING TOOL | 1 Piece(s) | 10 Day(s) | Digital Clamp Meter (For AC/DC Current Measurement) | - | - | 60/400 | 60/400 | - | - | 54 | 31 | 145 | - | - | - | LR03 (AAA Alkaline Battery) x 2 | - | Carrying Pouch (C-DCL10), Instruction Manual | - | Approximately 120 | - | - | ||
฿ 15,052.67 ฿ 13,479.67 | SNW CLAMP METER | 1 Piece(s) | 1 Day(s) | - | 1,000 | 1,000 | 2,000 | 2,000 | 0.04 | Rectified true root-mean square (RMS) | 97 | 43 | 264 | 6,000 count | 4981754030245 | 471-6256 | AA batteries (R6) × 2 (included) | 55 | Test lead, carrying case, instruction manual | IEC61010 CAT.4 1,000 V | 640 | LPF function useful for measurement on variable-frequency drive (VFD) circuits. Low-input impedance type VAC/VDC/Ω automatic discrimination function that can reduce the effects of ghost voltage. Data hold / range hold / relative value measurement / peak hold function (5 ms), auto power save (approx. 34 min.) | DC current: 0.1 A, DC voltage: 0.001 V, resistance: 0.1 Ω, AC current: 0.1 A, AC voltage: 0.001 V, resistance: 0.1 Ω |
Loading...
How can we improve?
How can we improve?