(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard type analog clamp.
· With a DC voltage meter that also checks emergency power supply.
· Use the temperature probe (sold separately) to enable temperature measurement.
[Applications]
· For AC current measurement.
Part Number |
---|
MODEL2608A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,451.67 | TESTERS | 1 Piece(s) | Same day |
Loading...
Product Type | Other Accessory | DC Voltage(V) | 60 | Alternating Current Voltage(V) | 600 |
---|---|---|---|---|---|
Alternating Electrical Current(A) | 300 | Resistance(Ω) | 10k | Signal Detection Method | Average rectification (MEAN) |
Width(mm) | 78 | Depth(mm) | 39 | Height(mm) | 193 |
Min. Voltage Resolution | 0.2A | JAN Code | 4560187060250 | Trusco Code | 479-6721 |
Power Supply | AA dry batteries (R6P) x 1 (included) | Maximum Measuring Conductor Diameter(mm) | 33 | Mass(g) | 275 |
Please check the type/dimensions/specifications of the part MODEL2608A in the Analog Clamp Meter (for AC Current Measurement) series.
How can we improve?
How can we improve?