1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Greenough stereomicroscope Stemi305 (double spot illumination) (Part Number)

ZEI1 STEREO MICROSCOPE

Greenough stereomicroscope Stemi305 (double spot illumination)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 150,919.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The Greenough-type stereomicroscope uses optical technology developed over many years to enable bright, three-dimensional observation with high contrast.

Part Number
STEMI305-LAB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 150,919.00

฿ 122,516.04

ZEI1 STEREO MICROSCOPE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Epi-illumination Details Product Type Stereoscopic Microscope Overall Magnification(x) 8 to 40
Transmitted light illumination Details Objective lenses(x) 0.8 to 4.0 Ocular Lens(x) WF10
Field number(mm) 23 Size(mm) 223 x 370 x 440 Epi-Illumination Details 90000lx(LED)
Transmitted Light Illumination Details 25000lx(LED) Trusco Code 769-1254 Observable Height(mm) 104
Operating Distance(mm) 110 Power Supply(V) AC100 Power Consumption(W) 24
Mass(kg) 7.0

Please check the type/dimensions/specifications of the part STEMI305-LAB in the Greenough stereomicroscope Stemi305 (double spot illumination) series.