1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat precision level (for general work) RFL-1002 (Part Number)

RIK MEASURING TOOLS

Flat precision level (for general work) RFL-1002
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,575.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for machine assembly and leveling.
· Surface features precision-ground finish.
· Portable and easy-to-carry.

Part Number
RFL-1002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,575.64

RIK MEASURING TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 100 Magnet NA
Height(mm) 36 Thickness(mm) 38 Color Black
JAN Code 4589979050798 Trusco Code 487-5141 Mass(kg) 0.8
Accuracy Within 2 scales Sensitivity(mm) 0.02

Please check the type/dimensions/specifications of the part RFL-1002 in the Flat precision level (for general work) RFL-1002 series.