1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Type Precision Bubble Level (For General Construction) (Part Number)

Flat Type Precision Bubble Level (For General Construction)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 16,594.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Appropriate for horizontal leveling of surface plates, machine tools, etc.
· The main body is made of high-quality cast iron (FC250), and the bottom and V-surface are manufactured with precision.
· There are two M5 tapped holes on the back surface of the main body, enabling it to be mounted on any measurement pitch-free base or workpiece.
· Comes standard with an inspection report.
[Applications]
· Can be used for horizontal leveling of surface plates, machine tools, etc.
· The bottom surface is finished to a V shape, meaning it can be placed on a steel pipe to check its horizontal level.

Part Number
201-100SALE
201-150SALE
201-200SALE
201-250SALE
201-300SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Mass Material JAN Code Trusco Code

฿ 16,594.13

฿ 11,962.71

ONI1 FLAT-TYPE PRECISION LEVEL 1 Piece(s) 12 Day(s) 1001,000 gCast iron (FC250)4560379762856760-5277

฿ 17,019.55

฿ 12,291.52

ONI1 FLAT-TYPE PRECISION LEVEL 1 Piece(s) 12 Day(s) 150--4560379762863760-5285

฿ 20,134.74

฿ 17,760.85

ONI1 FLAT-TYPE PRECISION LEVEL 1 Piece(s) 12 Day(s) 200--4560379762870760-5293

฿ 22,474.92

฿ 19,809.39

ONI1 FLAT-TYPE PRECISION LEVEL 1 Piece(s) 19 Day(s) 250--4560379762887760-5307

฿ 24,784.77

฿ 21,860.17

ONI1 FLAT-TYPE PRECISION LEVEL 1 Piece(s) 12 Day(s) 300--4560379762894760-5315

Loading...

  1. 1

Basic Information

Product Type Level gauge Magnet NA Height(mm) 45
Thickness(mm) 44 Sensitivity(mm) 0.02 Accuracy Within 0.7 scales
Flat angle of base surface Within 0.003 mm