1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABSOLUTE Digimatic Depth Gauge (Part Number)

ABSOLUTE Digimatic Depth Gauge
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,090.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· With digits that are 20% bigger and a high-contrast LCD for reducing eye fatigue.
· Conforms to CE standards.
[Applications]
· Depth measurement.

Part Number
VDS-15AXSALE
VDS-20AX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Overall length L
(mm)
Code No / Symbols / Part No JAN Code Trusco Code Mass
(g)

฿ 12,090.00

฿ 8,754.37

MTY MEASURING TOOLS 1 Piece(s) 12 Day(s) 0–150237571-201-304946368688503763-2894207

฿ 15,213.41

MTY MEASURING TOOLS 1 Piece(s) Same day 0–200287571-202-304946368688527763-2908227

Loading...

  1. 1

Basic Information

Minimum Display(mm) 0.01 Instrumental Error(mm) ±0.02 Output terminal for measuring data: with or without Included
Base Length ℓ(mm) 100 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)