1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Micrometer Head (Part Number)

Digimatic Micrometer Head
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,720.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy-to-read digital display.
· Conforms to CE standards.
[Applications]
· For positioning, for mounting to measuring devices and precision instruments, etc.

Part Number
MHN1-25MX
MHN2-25MXSALE
MHN3-25MXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCode No / Symbols / Part No Stem Shape JAN Code Trusco Code Specifications

฿ 9,720.65

MTY MEASURING TOOLS 1 Piece(s) Same day 350-251-30Straight4946368695921772-9260Straight

฿ 9,887.35

฿ 6,753.06

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 350-252-30With Nut4946368695938772-9278With Nut

฿ 11,069.00

฿ 8,984.71

MTY MEASURING TOOLS 1 Piece(s) 10 Day(s) 350-253-30Straight4946368695945772-9286Straight

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Measuring Range(mm) 0–25
Minimum amount of display(mm) 0.001 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) Overall Length(mm) 156.5