(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The gear pitch measurable range is from 0.5 to 6 modules.
· Conforms to CE standards.
[Applications]
· Measuring the "root tangent length" of spur gears and helical gears.
Part Number |
---|
GMA-25MX |
GMA-50MX |
GMA-75MX |
GMA-100MX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | Instrument Error (µm) | Code No / Symbols / Part No | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,437.61 ฿ 11,223.60 | MEASURING TOOLS | 1 Piece(s) | 3 Day(s) | 16 ~ 25 | 0–25 | ±4 | 323-251-30 | 4946368689531 | 772-9171 | ||
฿ 17,654.79 ฿ 12,058.22 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 26 ~ 50 | 25–50 | ±4 | 323-252-30 | 4946368689548 | 772-9189 | ||
฿ 18,956.57 ฿ 12,941.65 | MTY MEASURING TOOLS | 1 Piece(s) | 3 Day(s) | 51 ~ 100 | 50~75 | ±6 | 323-253-30 | 4946368689555 | 772-9197 | ||
฿ 21,422.20 ฿ 14,635.65 | MEASURING TOOLS | 1 Piece(s) | 3 Day(s) | 51 ~ 100 | 75~100 | ±6 | 323-254-30 | 4946368689562 | 772-9162 |
Loading...
Type | Special Micrometer | Display Method | Digital | Waterproof Function | Not Included |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Included | Minimum amount of display(mm) | 0.001 | Constant Pressure Device | Ratchet Stop |
Measurement Surface Shape | Tooth Thickness Type | IP Protection Level | Degree of protection for enclosure: IP65 | Power Supply | Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) |
Measurement Possible Module | 0.5 to 6 |
How can we improve?
How can we improve?