(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The measuring faces are blade types which enable the easy measuring of diameters of thin grooves in rounded objects etc.
· Conforms to CE standards.
[Applications]
· Measuring the diameter of thin grooves in rounded objects.
Part Number |
---|
BLM-25MX |
BLM-50MX |
BLM-75MX |
BLM-100MX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | Instrument Error (µm) | Code No / Symbols / Part No | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,756.47 | MTY MEASURING TOOLS | 1 Piece(s) | Same day | 16 ~ 25 | 0–25 | ±3 | 422-230-30 | 4946368689852 | 772-8921 | ||
฿ 20,806.69 | MTY MEASURING TOOLS | 1 Piece(s) | Same day | 26 ~ 50 | 25–50 | ±3 | 422-231-30 | 4946368689869 | 772-8948 | ||
฿ 25,538.00 ฿ 20,731.75 | MTY MEASURING TOOLS | 1 Piece(s) | 12 Day(s) | 51 ~ 100 | 50~75 | ±3 | 422-232-30 | 4946368689876 | 772-8956 | ||
฿ 27,825.00 ฿ 22,588.34 | MTY MEASURING TOOLS | 1 Piece(s) | 12 Day(s) | 51 ~ 100 | 75~100 | ±4 | 422-233-30 | 4946368689883 | 772-8913 |
Loading...
Type | Special Micrometer | Display Method | Digital | Waterproof Function | Not Included |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Included | Minimum amount of display(mm) | 0.001 | Constant Pressure Device | Ratchet Stop |
Measurement Surface Shape | Blade Type | Power Supply | Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) | Feed Mechanism | Spindle Linear Movement Type |
How can we improve?
How can we improve?