1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic Spline Micrometer, Tip Diameter: 3 mm (Part Number)

MTY MEASURING TOOLS

Digimatic Spline Micrometer, Tip Diameter: 3 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,854.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Both faces have a small diameter for easier measuring of groove diameters, etc.
· Conforms to CE standards.
[Applications]
· For measuring the groove diameter of spline shafts, etc.

Part Number
SPM-25MX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,854.62

MTY MEASURING TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Measuring Range(mm) 0–25
Minimum amount of display(mm) 0.001 Instrument Error(µm) ±2 Code No / Symbols / Part No 331-251-30
Constant Pressure Device Ratchet Stop Measurement Surface Shape Spline Type JAN Code 4946368688848
Trusco Code 772-9421 IP Protection Level Degree of protection for enclosure: IP65 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)
Tip Diameter(mm) 3