(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Pointed tips to allow measurement of grooves.
· Conforms to CE standards.
[Applications]
· Used to measure groove diameters, such as the web diameter of drills.
Part Number |
---|
CPM15-25MX |
CPM15-75MX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | Code No / Symbols / Part No | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,586.09 | MTY MEASURING TOOLS | 1 Piece(s) | Same day | 16 ~ 25 | 0–25 | 342-251-30 | 4946368689005 | 772-9090 | ||
฿ 17,073.51 ฿ 11,659.50 | MTY MEASURING TOOLS | 1 Piece(s) | 3 Day(s) | 51 ~ 100 | 50~75 | 342-253-30 | 4946368689029 | 772-9111 |
Loading...
Type | Special Micrometer | Display Method | Digital | Waterproof Function | Not Included |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Included | Minimum amount of display(mm) | 0.001 | Instrument Error(µm) | ±2 |
Tip Angle(°) | 15 | Constant Pressure Device | Ratchet Stop | Measurement Surface Shape | Point type |
IP Protection Level | Degree of protection for enclosure: IP65 | Power Supply | Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) |
How can we improve?
How can we improve?