1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digimatic U-Shaped Steel Sheet Micrometer (Part Number)

MTY MEASURING TOOLS

Digimatic U-Shaped Steel Sheet Micrometer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,388.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a long frame that enables deeper measurements.
· Conforms to CE standards.
[Applications]
· For measuring steel sheet thickness.

Part Number
PMU150-50MX SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,388.95

฿ 11,881.87

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 51 ~ 100
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Measuring Range(mm) 25–50
Minimum amount of display(mm) 0.001 Instrument Error(µm) ±4 Code No / Symbols / Part No 389-252-30
Constant Pressure Device Ratchet Stop Measurement Surface Shape Plane JAN Code 4946368689197
Trusco Code 772-9391 IP Protection Level Degree of protection for enclosure: IP65 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included)
Frame Length(mm) 150

Please check the type/dimensions/specifications of the part PMU150-50MX in the Digimatic U-Shaped Steel Sheet Micrometer series.