(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The non-rotating spindle means that no rotational stress will be applied to the measured object.
· Conforms to CE standards.
[Applications]
· For accurate measurement of outer diameters.
Part Number |
---|
OMV-25MX |
OMV-50MX |
OMV-100MX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maximum Measuring Length (Adjustment Range) (mm) | Measuring Range (mm) | Instrument Error (µm) | Code No / Symbols / Part No | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,688.88 | MTY MEASURING TOOLS | 1 Piece(s) | Same day | Special Micrometer | 16 ~ 25 | 0–25 | ±3 | 406-250-30 | 4946368689777 | 772-9316 | ||
฿ 22,509.00 ฿ 18,272.81 | MTY MEASURING TOOLS | 1 Piece(s) | 10 Day(s) | Standard Micrometer | 26 ~ 50 | 25–50 | ±3 | 406-251-30 | 4946368689784 | 772-9324 | ||
฿ 27,270.00 ฿ 22,135.06 | MTY MEASURING TOOLS | 1 Piece(s) | 12 Day(s) | Standard Micrometer | 51 ~ 100 | 75~100 | ±4 | 406-253-30 | 4946368689807 | 772-9308 |
Loading...
Display Method | Digital | Waterproof Function | Not Included | With / Without Measurement Data Output Terminal | Included |
---|---|---|---|---|---|
Minimum amount of display(mm) | 0.001 | Constant Pressure Device | Ratchet Thimble | Measurement Surface Shape | Standard Type (Includes Carbide Alloy Tip) |
IP Protection Level | Degree of protection for enclosure: IP65 | Power Supply | Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) | Feed Mechanism | Spindle Linear Movement Type |
How can we improve?
How can we improve?