1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Plate Separator "Floater" (Ultra-Thin Type)【2 Pieces Per Package】 (Part Number)

Steel Plate Separator "Floater" (Ultra-Thin Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,911.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-thin type with 17 mm thickness so it can be mounted in a narrow space.
· Powerful rare earth magnet is adopted to achieve separation performance equivalent to the standard type.
[Applications]
· Work such as removing iron plates individually from a pile and inserting them into a machine, or separation of individually fed through steel plates at outlet of automatic supply line.

Part Number
KF-S10
KF-S15SALE
KF-S20SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHeight
(mm)
JAN Code Trusco Code Mass
(kg)
Remark Use Feature 1 Feature 2

฿ 14,911.00

KAN KANETETEC 1 Pack(s)

2 Pieces Per Package

71 Day(s) 1304544554010185751-28480.6×21 Set (2 Units)For removing stacked iron sheets one by one thereby facilitating feeding into a machine or for separating each iron sheet one by one and for feeding it in automatic steel sheet feeding lines.Ultrathin type with thickness of 17 mm, which makes installation possible in narrow places. Strong rare earth magnet is used to achieve separation performance that is equivalent to that of standard type products.Exhibits the same separation performance as the standard model through use of strong rare earth magnets.

฿ 19,460.00

฿ 14,789.60

KAN1 MAGNETIC SEPARATION 1 Pack(s)

2 Pieces Per Package

71 Day(s) 1854544554010192751-28560.9 x 21 set (2 units)Work such as removing iron plates individually from a pile and inserting them into a machine, or separation of individually fed through steel plates at outlet of automatic supply line.Ultra-thin type with 17 mm thickness so it can be mounted in a narrow space. Powerful rare earth magnet is adopted to achieve separation performance equivalent to the standard type.Powerful rare earth magnet is adopted to achieve separation performance equivalent to the standard type.

฿ 23,380.00

฿ 17,768.80

MAGNETIC SEPARATION 1 Pack(s)

2 Pieces Per Package

71 Day(s) 2404544554010208751-2864-1 set (2 units)Work such as removing iron plates individually from a pile and inserting them into a machine, or separation of individually fed through steel plates at outlet of automatic supply line.Ultra-thin type with 17 mm thickness so it can be mounted in a narrow space. Powerful rare earth magnet is adopted to achieve separation performance equivalent to the standard type.Powerful rare earth magnet is adopted to achieve separation performance equivalent to the standard type.

Loading...

  1. 1

Basic Information

Product Model Iron Plate Separator Width(mm) 53 Depth(mm) 17