1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maghand (Heat Resistant Type) (Part Number)

Maghand (Heat Resistant Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,930.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Durability and heat resistance are further improved by reconsidering materials. Allows adherence and recovery of high temperature workpieces which cannot be touched. (Operating temperature up to 150°)
· The magnetic force can be turned on and off simply with one-handed lever operation.
· Adsorption capacity is approx. 0.6 kg for M10 plain washers and approx. 0.7 kg for M4 x 10 screws.
· Uses a powerful magnet for powerful attraction and a wide adsorption surface.
[Applications]
· Ideal for collecting and organizing iron scraps scattered on floors or mixed in powder.
· Due to its robust structure, it can be used in a wide range of applications including machining, casting, and food science.
· It can also be used in households or as a teaching material.

Part Number
HMC-T10A
HMC-T50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
JAN Code Trusco Code Mass
(g)

฿ 6,930.00

KAN MAG-HAND 1 Piece(s) 4 Day(s) 2414544554007284406-33501200

฿ 7,701.00

KAN MAG-HAND 1 Piece(s) 4 Day(s) 5144544554007291406-33681800

Loading...

  1. 1

Basic Information

Product Model Magnet handle Width(mm) 112 Depth(mm) 112
Use · Suitable for collection of iron scraps that have mixed into powder scattered on floor or for sorting operations. · Robust structure makes it applicable in a wide range of fields, including machining, forging food chemicals and the like. · Useful also for general household and teaching material applications. Features · Durability and heat resistance further improved by reviewing materials used. Suction recovery of workpieces at high temperatures, which cannot be touched, is now possible. (Operating temperature 150 degrees or lower) · A single-handed lever operation switches the magnetic power (ON/OFF). · Suction is approx. 0.6 kg for M10 flat washer and about 0.7 kg for M4 x 10 screw. · Strong magnet is used for strong suction force and the large suction surface makes the unit convenient for use.