1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mapal CPMill-Chamfer "CPM180" (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,305.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new connection method "CFS" is adopted.
· Guaranteed high runout accuracy of 5 μm or less.
· Features simple operability and excellent stability.
· 90° chamfer shape.
[Applications]
· Work materials: Carbon steel, alloy steel, cast iron, stainless steel, light alloy.

Part Number
CPM180-0800Z04-F0400-06-HP338
CPM180-1000Z04-F0500-08-HP338
CPM180-1200Z04-F0600-10-HP338
CPM180-1600Z06-F0480-12-HP338
CPM180-2000Z06-F0600-16-HP338
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank diameter
(mm)
Overall Length
(mm)
Trusco Code

฿ 4,305.99

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 611775-5121

฿ 4,795.80

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 813775-5139

฿ 5,816.53

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1016775-5147

฿ 7,979.56

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1220775-5155

฿ 10,836.78

MPL CUTTING TOOLS 1 Piece(s) 31 Day(s) 1625775-5163

Loading...

  1. 1

Basic Information

Coating Y/N Available Coating Type Other