1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MEGA-Stack-Drill-AF-C/T Internal oil supply X 5D (Part Number)

MEGA-Stack-Drill-AF-C/T Internal oil supply X 5D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,510.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Design is ideal for drilling stacked material.
· Stack model dedicated for entrance, CFRP / exit, titanium.
· Suppresses burrs and delamination.
· Uses non-coating type suitable for titanium material.
[Applications]
· Dedicated for stacked material (entrance→CFRP / exit→titanium).

Part Number
SCD331-03200-2-3-135HA05-HU621
SCD331-04176-2-3-135HA05-HU621
SCD331-04837-2-3-135HA05-HU621
SCD331-05565-2-3-135HA05-HU621
SCD331-06365-2-3-135HA05-HU621
SCD331-07953-2-3-135HA05-HU621
SCD331-09540-2-3-135HA05-HU621
SCD331-11133-2-3-135HA05-HU621
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter d
(mm)
Trusco Code

฿ 10,510.24

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 3.228666490-9828

฿ 10,510.24

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 4.17636746490-9836

฿ 10,510.24

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 4.83736746490-9844

฿ 10,510.24

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 5.56544826490-9852

฿ 11,694.24

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 6.36553918490-9861

฿ 11,694.24

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 7.95353918490-9879

฿ 16,796.12

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 9.546110310490-9887

฿ 23,490.18

STRAIGHT&END MILL DRILLS 1 Piece(s) 31 Day(s) 11.1337111812490-9895

Loading...

  1. 1

Basic Information

Coating Y/N NA Coating Type Non-Coated Surface Treatment Non-coating
Effective machining depth 5D (5 x blade diameter)