(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Glass FRC Series

Slide Glass FRC Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,204.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0863-14-16-21
0863-14-16-22
0863-14-16-23
0863-14-16-24
0863-14-16-25
0863-14-16-26
0863-14-16-27
0863-14-16-28
0863-14-16-29
0863-14-16-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Frost TGK Code Amount Of Content

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 0863141661 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 0863141662 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 0863141663 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 0863141664 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 0863141665 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 20 0863141666 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 20 0863141667 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 20 0863141668 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 20 0863141669 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 20 0863141670 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Thickness(mm)
    0.9~1.2
  • Feature 1
    Optical glass substrate is adopted for superior transmittance and reduced autofluorescence
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Employs an optical glass substrate, has excellent transparency and lowered spontaneous fluorescence.
· Outstanding extendability (equivalent to no-coat glass slides) and high adhesive strength.
· Outstanding writing ability and excellent solvent resistance.

Part Number
0863-14-16-21
0863-14-16-22
0863-14-16-23
0863-14-16-24
0863-14-16-25
0863-14-16-26
0863-14-16-27
0863-14-16-28
0863-14-16-29
0863-14-16-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Frost TGK Code Amount Of Content

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 0863141661 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 0863141662 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 0863141663 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 0863141664 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 0863141665 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) White 20 0863141666 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Yellow 20 0863141667 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Pink 20 0863141668 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Blue 20 0863141669 1 Box (100 Sheets)

฿ 1,204.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) Green 20 0863141670 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1