(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Frost Slide Glass

F Frost Slide Glass

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 688.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0863-14-12-21
0863-14-12-23
0863-14-12-24
0863-14-12-25
0863-14-12-26
0863-14-12-27
0863-14-12-28
0863-14-12-29
0863-14-12-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Maker Part Number TGK Code Amount Of Content

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-001 0863141629 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-003 0863141630 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-004 0863141634 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-005 0863141641 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-011 0863141642 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-012 0863141643 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-013 0863141644 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-014 0863141645 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-015 0863141646 1 Box (100 Sheets)

Basic Specifications

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Thickness(mm)
    0.9~1.2
  • Feature 1
    Uses New Glass Material with Excellent Planarity, Permeability and Low Spontaneous Fluorescence
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

[Features]
· Employs a new kind of glass with good flatness and transparency and little spontaneous fluorescence.
· Also optimal for the Fine Frost Printer.
· Outstanding writing ability and excellent solvent resistance.
· Dimensions: 76 × 26 mm

Part Number
0863-14-12-21
0863-14-12-23
0863-14-12-24
0863-14-12-25
0863-14-12-26
0863-14-12-27
0863-14-12-28
0863-14-12-29
0863-14-12-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Maker Part Number TGK Code Amount Of Content

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-001 0863141629 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-003 0863141630 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-004 0863141634 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-005 0863141641 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-011 0863141642 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-012 0863141643 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-013 0863141644 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-014 0863141645 1 Box (100 Sheets)

฿ 688.49

LABORATORY GLASSWARE 1 Pack(s)

100 Pieces Per Package

10 Day(s) FF-015 0863141646 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1