(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Allihn Condenser (0371-13-09-01)

Common Allihn Condenser (0371-13-09-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0371-13-09-01
0371-13-09-04
0371-13-09-07
0371-13-09-08
0371-13-09-10
0371-13-09-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cooling Dome Length
(mm)
Overall Length
(mm)
Foot diameter
(mm)
Upper inside diameter
(mm)
Outer diameter of the rubber stopper
(mm)
TGK Code Specifications Product name Upper Common Lower part shared

฿ 4,103.41

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 200 - - - - 0371130901 - - 15/25 15/25

฿ 4,590.80

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 200 - - - - 0371130904 - - 19/38 24/40

฿ 4,306.59

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 300 - - - - 0371130907 - - 19/38 19/38

฿ 4,712.95

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 300 - - - - 0371130908 - - 19/38 24/40

฿ 7,151.11

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 500 - - - - 0371130910 - - 19/38 24/40

฿ 4,662.52

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) - 500 12 17 8 0371130911 Number of spheres: 5, use a rubber stopper etc. for connections. Condenser, Allihn Type - -

Basic Specifications

Product Description

[Specifications]
·Cooling cylinder length: 200/300/500 mm
·Various sizes are available.

Part Number
0371-13-09-01
0371-13-09-04
0371-13-09-07
0371-13-09-08
0371-13-09-10
0371-13-09-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cooling Dome Length
(mm)
Overall Length
(mm)
Foot diameter
(mm)
Upper inside diameter
(mm)
Outer diameter of the rubber stopper
(mm)
TGK Code Specifications Product name Upper Common Lower part shared

฿ 4,103.41

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 200 - - - - 0371130901 - - 15/25 15/25

฿ 4,590.80

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 200 - - - - 0371130904 - - 19/38 24/40

฿ 4,306.59

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 300 - - - - 0371130907 - - 19/38 19/38

฿ 4,712.95

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 300 - - - - 0371130908 - - 19/38 24/40

฿ 7,151.11

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) 500 - - - - 0371130910 - - 19/38 24/40

฿ 4,662.52

LABORATORY GLASSWARE 1 Piece(s) 10 Day(s) - 500 12 17 8 0371130911 Number of spheres: 5, use a rubber stopper etc. for connections. Condenser, Allihn Type - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1