(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wash Bottles FEP Made (0602-17-76-74)

Wash Bottles FEP Made (0602-17-76-74)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0602-17-76-71
0602-17-76-72
0602-17-76-73
0602-17-76-74
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Size
(mm)
Body Diameter
(mm)
Height
(mm)
Cap Type Part Number TGK Code

฿ 5,078.79

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 125 50×147 50 147 24 2403-0125 0602177671

฿ 7,435.32

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 13 Day(s) 250 61×175 61 175 24 2403-0250 0602177672

฿ 10,117.78

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 500 72×213 72 213 38-430 2403-0500 0602177673

฿ 12,718.00

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 1000 91×259 91 259 38-430 2403-1000 0602177674

Basic Specifications

  • Product Type
    Washing bottle
  • Main Body Material
    ETFE 
  • Cap Material
    ETFE 
  • Specifications
    Cap/Nozzle/Tube Material: Made from ETFE, Fluororesin

Product Description

[Features]
· Dripping is prevented with an integrally-molded liquid cap and nozzle.
· Made of chemical-resistant fluororesin.

Part Number
0602-17-76-71
0602-17-76-72
0602-17-76-73
0602-17-76-74
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Size
(mm)
Body Diameter
(mm)
Height
(mm)
Cap Type Part Number TGK Code

฿ 5,078.79

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 125 50×147 50 147 24 2403-0125 0602177671

฿ 7,435.32

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 13 Day(s) 250 61×175 61 175 24 2403-0250 0602177672

฿ 10,117.78

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 500 72×213 72 213 38-430 2403-0500 0602177673

฿ 12,718.00

SPECIAL PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 1000 91×259 91 259 38-430 2403-1000 0602177674

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1