(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volumetric Cylinder, Stand IWAKI (0988-11-19-52)

Volumetric Cylinder, Stand IWAKI (0988-11-19-52)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0988-11-19-52
0988-11-19-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Gradations
(ml)
Height
(mm)
TGK Code Tolerable Error
(mL)
Amount Of Content

฿ 440.77

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 10 0.1 180 0988111952 ±0.2 1 pc.

฿ 769.53

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 100 1 250 0988111956 ±0.5 1 pc.

Basic Specifications

  • Product Model
    Graduated Cylinder
  • Detail Types
    New Standard
  • Item
    Volumetric Cylinder
  • Amount Of Content
    1 pc.

Product Description

The new standard for volumetric cylinders. Material: Borosilicate glass

Part Number
0988-11-19-52
0988-11-19-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Gradations
(ml)
Height
(mm)
TGK Code Tolerable Error
(mL)
Amount Of Content

฿ 440.77

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 10 0.1 180 0988111952 ±0.2 1 pc.

฿ 769.53

LABORATORY GLASSWARE 1 Piece(s) 31 Day(s) 100 1 250 0988111956 ±0.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1