(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beaker with Handle PTFE (0803-17-36-02)

Beaker with Handle PTFE (0803-17-36-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0803-17-36-01
0803-17-36-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Height
(mm)
Thick
(mm)
TGK Code Amount Of Content

฿ 7,934.80

LABORATORY GLASSWARE 1 Piece(s) 9 Day(s) 500 90 124 3 0803173601 1 pc.

฿ 10,256.86

LABORATORY GLASSWARE 1 Piece(s) 12 Day(s) 1000 115 165 - 0803173602 1 pc.

Basic Specifications

Product Description

The handle of the beaker with PTFE handle is welded with PFA.
As a general rule, 2 L, 3 L, and 5 L are double-handed.

Part Number
0803-17-36-01
0803-17-36-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Outside Diameter
(mm)
Height
(mm)
Thick
(mm)
TGK Code Amount Of Content

฿ 7,934.80

LABORATORY GLASSWARE 1 Piece(s) 9 Day(s) 500 90 124 3 0803173601 1 pc.

฿ 10,256.86

LABORATORY GLASSWARE 1 Piece(s) 12 Day(s) 1000 115 165 - 0803173602 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1