(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Capped Plug Colorimetric Tube

Capped Plug Colorimetric Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,284.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0371-03-60-01
0371-03-60-02
0371-03-60-03
0371-03-60-04
0371-03-60-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Gradations
(ml)
Detail Types Stopper Common for All Height
(mm)
TGK Code Specifications Outside Diameter
(mm)
Amount Of Content

฿ 7,284.75

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50 5 With white scale 19 200 (Plug not included) 0371036001 - 24 10 pcs.

฿ 8,532.85

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50 5 With white scale 19 250 (Plug not included) 0371036002 - 24 10 pcs.

฿ 8,683.42

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 10 With white scale 24/20 250 (Plug not included) 0371036003 - 30 10 pcs.

฿ 7,284.75

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50 5 With Brown Graduations 19 200 (Plug not included) 0371036004 Silver and Stainless Steel Scale 24 10 pcs.

฿ 8,492.34

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 10 With Brown Graduations 24/20 250 (Plug not included) 0371036005 Silver and Stainless Steel Scale 30 10 pcs.

Basic Specifications

  • Product Model
    Other
  • Amount Of Content
    10 pcs.

Product Description

[Features]Color comparison tube with white scale and a flat glass stopper, available in 50 ml capacity type and 100 ml capacity type.

Part Number
0371-03-60-01
0371-03-60-02
0371-03-60-03
0371-03-60-04
0371-03-60-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(ml)
Gradations
(ml)
Detail Types Stopper Common for All Height
(mm)
TGK Code Specifications Outside Diameter
(mm)
Amount Of Content

฿ 7,284.75

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50 5 With white scale 19 200 (Plug not included) 0371036001 - 24 10 pcs.

฿ 8,532.85

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50 5 With white scale 19 250 (Plug not included) 0371036002 - 24 10 pcs.

฿ 8,683.42

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 10 With white scale 24/20 250 (Plug not included) 0371036003 - 30 10 pcs.

฿ 7,284.75

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 50 5 With Brown Graduations 19 200 (Plug not included) 0371036004 Silver and Stainless Steel Scale 24 10 pcs.

฿ 8,492.34

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 10 With Brown Graduations 24/20 250 (Plug not included) 0371036005 Silver and Stainless Steel Scale 30 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1