(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tokyo Garasu Kikai Co., Ltd., Quartz Beaker, Capacity (ml) 50 to 1,000 (0000-15-15-01)

Tokyo Garasu Kikai Co., Ltd., Quartz Beaker, Capacity (ml) 50 to 1,000 (0000-15-15-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0000-15-15-01
0000-15-15-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Height
(mm)
Body Diameter
(mm)
TGK Code Amount Of Content

฿ 2,739.20

LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 50 60 46 0000151501 1 pc.

฿ 3,218.12

LABORATORY GLASSWARE 1 Piece(s) 9 Day(s) 100 70 55 0000151502 1 pc.

Basic Specifications

Product Description

[Features]
· A high quality, high purity quartz beaker.
· An affordable type with a shape that ensures stability.

Part Number
0000-15-15-01
0000-15-15-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Height
(mm)
Body Diameter
(mm)
TGK Code Amount Of Content

฿ 2,739.20

LABORATORY GLASSWARE 1 Piece(s) 5 Day(s) 50 60 46 0000151501 1 pc.

฿ 3,218.12

LABORATORY GLASSWARE 1 Piece(s) 9 Day(s) 100 70 55 0000151502 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1