(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ-51642 Safety Shoes (Oil-Resistant / Anti-Slip / Electrostatic / Hook-and-Loop) (51642-010-22.5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51642-010-22.5
51642-010-24.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)
JAN Code Amount Of Content

฿ 1,902.07

PROTECTIVE SNEAKERS 1 Piece(s) Same day 10 22.5 4548413641466 1 Pair

฿ 1,902.07

PROTECTIVE SNEAKERS 1 Piece(s) Same day 10 24.5 4548413641503 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Oil Resistant
    Included
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Color Details
    Black
  • Wise
    Foot width (foot range) scale based on the JIS standard
  • Material: Instep
    Synthetic Leather + Nylon Mesh
  • Material: Toecap
    Resin
  • Material: Sole
    EVA + synthetic rubber
  • Remark 1
    Women's Size Available
  • Wise 2
    EEE
  • Mass
    330±10 g (26 cm / one foot)
  • Amount Of Content
    1 Pair

Product Description

A JSAA model A-type certified work shoe with excellent slip resistance.
[Features]
· Lightweight specification with resin toe box.
· Uses a water-repellent mesh.
· Women's sizes available.
· Uses a reflection material.
[Usage]
· For warehouse work, transportation work, construction sites and building maintenance.

Part Number
51642-010-22.5
51642-010-24.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)
JAN Code Amount Of Content

฿ 1,902.07

PROTECTIVE SNEAKERS 1 Piece(s) Same day 10 22.5 4548413641466 1 Pair

฿ 1,902.07

PROTECTIVE SNEAKERS 1 Piece(s) Same day 10 24.5 4548413641503 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1