(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Saddle AZ-59901 (59901-010-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
59901-010-L
59901-010-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size 2 Size Details
(cm)
JAN Code Amount Of Content

฿ 1,328.22

SAFETY SHOES 1 Piece(s) Same day 10 L 26.0~26.5 4548413561757 1 Pair

฿ 1,371.46

SAFETY SHOES 1 Piece(s) Same day 10 M 25.0~25.5 4548413561740 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    None
  • Color
    Black series
  • Toecap
    Included
  • Color Details
    Black
  • Material: Instep
    Synthetic Leather
  • Material: Toecap
    Resin
  • Material: Sole
    Synthetic Rubber
  • Wise 2
    EEE
  • Mass
    370 ± 10 g (M size, single foot)
  • Amount Of Content
    1 Pair

Product Description

Safety sandal with weight reduction resin toe box. Women's sizes also available.
[Features]
· Safety sandal easy to put on and take off.

Part Number
59901-010-L
59901-010-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size 2 Size Details
(cm)
JAN Code Amount Of Content

฿ 1,328.22

SAFETY SHOES 1 Piece(s) Same day 10 L 26.0~26.5 4548413561757 1 Pair

฿ 1,371.46

SAFETY SHOES 1 Piece(s) Same day 10 M 25.0~25.5 4548413561740 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1