(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vinyl Gloves with Arm Cover

Vinyl Gloves with Arm Cover

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0973-87-09-02

  • Product Model
    With Arm Cover
  • The intended use
    For work
  • Total Length(mm)
    670
  • Color
    Violet
  • Quantity
    1 Pair
  • TGK Code
    0973870902
  • Material Quality
    PVC/Cotton/Rayon (Bristle)/Anti-Mold Treated (not adequate for usage in food industry)
Part Number
0973-87-09-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 773.00

SAFETY GLOVES 1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Model
    With Arm Cover
  • The intended use
    For work
  • Total Length(mm)
    670
  • Color
    Violet
  • Quantity
    1 Pair
  • TGK Code
    0973870902
  • Material Quality
    PVC/Cotton/Rayon (Bristle)/Anti-Mold Treated (not adequate for usage in food industry)

Product Description

[Features]
· These gloves have excellent durability, a lining for comfort, a length of 670 mm to cover up to the base of the arm, and hook and loop tape to prevent slipping. Pair type.

Specifications of 0973-87-09-02

  • Product Model
    With Arm Cover
  • The intended use
    For work
  • Total Length(mm)
    670
  • Color
    Violet
  • Quantity
    1 Pair
  • TGK Code
    0973870902
  • Material Quality
    PVC/Cotton/Rayon (Bristle)/Anti-Mold Treated (not adequate for usage in food industry)
Part Number
0973-87-09-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 773.00

SAFETY GLOVES 1 Piece(s) 9 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1