(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Heated temperature is displayed with numbers.
· When the product changes its color at a specific temperature, the color returns when cooled. It is a reversible temperature indicating material that can be used repeatedly.
· When the temperature increases, a number appears, and when the temperature decreases, it disappears. Because the peripheral part and number part is the color before changing, the change by temperature raise is easy to see.
Part Number |
---|
0688-55-97-11 |
0688-55-97-12 |
0688-55-97-13 |
0688-55-97-14 |
0688-55-97-15 |
0688-55-97-16 |
0688-55-97-17 |
0688-55-97-18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Discoloration Temperature (°C) | TGK Code | Discoloration | Part Number | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,586.12 | LABEL | 1 Pack(s) | 120 Pieces Per Package | 31 Day(s) | 40 | 0688559711 | Low Temperature Color ⇔ High Temperature Color: Reddish Yellow ⇔ Reddish Orange | WR-40 | 120 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 120 Pieces Per Package | Quote | 45 | 0688559712 | Low Temperature Color ⇔ High Temperature Color: Bright Yellowish Red | WR-45 | 120 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 120 Pieces Per Package | Quote | 50 | 0688559713 | Low Temperature Color ⇔ High Temperature Color: Yellow ⇔ Yellowish Orange | WR-50 | 120 sheets | ||
฿ 2,586.12 | LABEL | 1 Pack(s) | 120 Pieces Per Package | 31 Day(s) | 55 | 0688559714 | Low Temperature Color ⇔ High Temperature Color: Yellowish Red ⇔ Dark Mauve | WR-55 | 120 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 120 Pieces Per Package | Quote | 60 | 0688559715 | Low Temperature Color ⇔ High Temperature Color: Bright Yellowish Red ⇔ Dark Mauve | WR-60 | 120 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 120 Pieces Per Package | Quote | 65 | 0688559716 | Low Temperature Color ⇔ High Temperature Color: Red ⇔ Dark Mauve | WR-65 | 120 sheets | ||
฿ 999,999,999.00 | LABEL | 1 Pack(s) | 120 Pieces Per Package | Quote | 70 | 0688559717 | Low Temperature Color ⇔ High Temperature Color: Red ⇔ Dark Mauve | WR-70 | 120 sheets | ||
฿ 2,586.12 | LABEL | 1 Pack(s) | 120 Pieces Per Package | 31 Day(s) | 50–70 | 0688559718 | - | WR-Combination | 120 sheets |
Loading...
Product Model | Temperature control for temperature-indicating material | Measurement precision | High Temperature: ±2°C | Note | Numerical thermo type label (R) WR (reversible) |
---|---|---|---|---|---|
Quantity | 120 sheets |
How can we improve?
How can we improve?