(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Claw-washing Brush 555

Claw-washing Brush 555

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0153-52-29-02

  • Product Model
    Hand Brush
  • Longitudinal(mm)
    96
  • Thickness(mm)
    40
  • Side(mm)
    96
  • Color
    Green
  • Name of Product
    555
  • Quantity
    1 pc.
  • TGK Code
    0153522902
Part Number
0153-52-29-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 454.95

BRUSH 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Hand Brush
  • Longitudinal(mm)
    96
  • Thickness(mm)
    40
  • Side(mm)
    96
  • Color
    Green
  • Name of Product
    555
  • Quantity
    1 pc.
  • TGK Code
    0153522902

Product Description

· Simultaneously removes dirt under nails and on fingertips.
· Designed to minimize spray.

Specifications of 0153-52-29-02

  • Product Model
    Hand Brush
  • Longitudinal(mm)
    96
  • Thickness(mm)
    40
  • Side(mm)
    96
  • Color
    Green
  • Name of Product
    555
  • Quantity
    1 pc.
  • TGK Code
    0153522902
Part Number
0153-52-29-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 454.95

BRUSH 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1