(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Syringe Brush with Wire Handle

Syringe Brush with Wire Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0089-52-32-07

  • Product Model
    Hand Brush
  • Color
    White
  • Size(mm)
    Brush length: 120
  • Total Length(mm)
    400
  • Compatible Capacity(ml)
    100
  • Diameter(mm)
    45
  • Name of Product
    Brush, Wire Handle for Syringe
  • Hair Material
    White/Pure Wool
  • Handle Material
    Wire
  • Quantity
    1 pc.
  • TGK Code
    0089523207
  • Hair Material
    Goat wool
Part Number
0089-52-32-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 213.73

BRUSH 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Hand Brush
  • Color
    White
  • Size(mm)
    Brush length: 120
  • Total Length(mm)
    400
  • Compatible Capacity(ml)
    100
  • Diameter(mm)
    45
  • Name of Product
    Brush, Wire Handle for Syringe
  • Hair Material
    White/Pure Wool
  • Handle Material
    Wire
  • Quantity
    1 pc.
  • TGK Code
    0089523207
  • Hair Material
    Goat wool

Product Description

Wire handle brush for syringes

Specifications of 0089-52-32-07

  • Product Model
    Hand Brush
  • Color
    White
  • Size(mm)
    Brush length: 120
  • Total Length(mm)
    400
  • Compatible Capacity(ml)
    100
  • Diameter(mm)
    45
  • Name of Product
    Brush, Wire Handle for Syringe
  • Hair Material
    White/Pure Wool
  • Handle Material
    Wire
  • Quantity
    1 pc.
  • TGK Code
    0089523207
  • Hair Material
    Goat wool
Part Number
0089-52-32-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 213.73

BRUSH 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1