1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap/Die Set (for Metric Screws)【21 Pieces Per Package】 (Part Number)

CUTTING TOOLS

Hand Tap/Die Set (for Metric Screws)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,564.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a set of hand-taps from M3 to M16, 38-diameter circular dies, tap handle, tap holder and die handle that can be used to make and clean coarse threaded holes and threads.
· A set item convenient for storage.
[Applications]
· Work materials: Iron, light metal.
· Creation and correction of coarse screw threads.
[Material]
· Low Alloy Steel (SKS)
· Cannot be used on stainless steel materials.

Part Number
THTD-CSET SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNo. included

฿ 20,564.00

฿ 18,918.88

CUTTING TOOLS 1 Pack(s)

21 Pieces Per Package

Same day 1

Loading...

  1. 1

Basic Information

Screw Types Meter Tap Type Hand Tap Coating Y/N NA
Coating Type Non-Coated JAN Code 4989999392180 Trusco Code 768-1925
Set Content T-HT3X0.5-2、T-HT4X0.7-2、T-HT5X0.8-2、T-HT6X1.0-2、T-HT8X1.25-2、T-HT10X1.5-2、T-HT12X1.75-2、T-HT14X2.0-2、T-HT16X2.0-2、T38D-3X0.5、T38D-4X0.7、T38D-5X0.8、T38D-6X1.0、T38D-8X1.25、T38D-10X1.5、T38D-12X1.75、T38D-14X2.0、T38D-16X2.0、TH-13、TT-10、DH-38 No. included 1

Please check the type/dimensions/specifications of the part THTD-CSET in the Hand Tap/Die Set (for Metric Screws) series.