1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sticking Bit (Set) (Part Number)

SUT SUPER_TOOL

Sticking Bit (Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,091.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Holder and cutting bit set product.
· Helical type that reduces the impact on the cutting tool, enabling comfortable work.
· For grooving and plunging.

Part Number
KST1S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 3,091.29

SUT SUPER_TOOL 1 Piece(s) 1 Day(s) 1 piece

Loading...

  1. 1

Basic Information

Product Type Sticking Tool Width(mm) 13 Overall Length(mm) 115
Height(mm) 19 JAN Code 4967521279314 Trusco Code 337-6427
Specifications Compatible Bit :KSTB1 Number Contained In A Packet 1 piece

Please check the type/dimensions/specifications of the part KST1S in the Sticking Bit (Set) series.