(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.068 New Oil-Resistant 3 Pair Set

No.068 New Oil-Resistant 3 Pair Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 068-L

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Detail Type
    Deodorization
  • Around Palm(cm)
    23.0
  • Color
    Blue
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    7.6
  • Thickness(mm)
    1.5
  • JAN Code
    4907026006862
  • Trusco Code
    825-3131
  • Mass(g)
    366
  • Amount Of Content
    3 Pair
Part Number
068-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 474.00

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

3 Pieces Per Package

10 Day(s) 3 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Detail Type
    Deodorization
  • Around Palm(cm)
    23.0
  • Color
    Blue
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    7.6
  • Thickness(mm)
    1.5
  • JAN Code
    4907026006862
  • Trusco Code
    825-3131
  • Mass(g)
    366
  • Amount Of Content
    3 Pair

Product Description

[Features]
· Gloves made of vinyl chloride with excellent oil resistance.
· The backing has a seamless knit for an excellent feel and quality comfort.
· Processed to eliminate odor and prevent the smell of sweat.
· The vinyl chloride is coated for stronger oil and abrasion resistance compared to natural rubber gloves.
· Fingers and palms are non-slip treated for an excellent grip.
[Applications]
· Machinery parts manufacturing, construction, civil engineering, fishing.
[Materials]
· Front: vinyl chloride resin; back: cotton

Specifications of 068-L

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Detail Type
    Deodorization
  • Around Palm(cm)
    23.0
  • Color
    Blue
  • Total Length(cm)
    26
  • Length of Middle Finger(cm)
    7.6
  • Thickness(mm)
    1.5
  • JAN Code
    4907026006862
  • Trusco Code
    825-3131
  • Mass(g)
    366
  • Amount Of Content
    3 Pair
Part Number
068-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 474.00

OIL-RESISTANT AND SOLVENT-RES 1 Pack(s)

3 Pieces Per Package

10 Day(s) 3 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1