(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taiyu Max Glove with Arm Cover

Taiyu Max Glove with Arm Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2304-L

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    65
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    7.8
  • Color
    Blue
  • JAN Code
    4906554230435
  • Mass(g)
    239
  • Thickness(mm)
    1.9
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
  • Inner capacity
    1 Pair
Part Number
2304-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 606.39

PVC GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    65
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    7.8
  • Color
    Blue
  • JAN Code
    4906554230435
  • Mass(g)
    239
  • Thickness(mm)
    1.9
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
  • Inner capacity
    1 Pair

Product Description

[Features]
· Gloves with excellent durability and oil resistance.
· Each glove comes with an arm cover to protect the entire arm from dirt and water.
· Seamless base gloves with good elasticity for wearing comfort and ease of use.
[Applications]
· Fisheries, automotive industry, oil refining, shipbuilding, steelwork, machinery industry, civil engineering, construction.

Specifications of 2304-L

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Size
    L
  • Total Length(cm)
    65
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    7.8
  • Color
    Blue
  • JAN Code
    4906554230435
  • Mass(g)
    239
  • Thickness(mm)
    1.9
  • Material (front)
    Vinyl Chloride
  • Material (back)
    Cotton
  • Inner capacity
    1 Pair
Part Number
2304-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 606.39

PVC GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1