(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Name should be like 986

Name should be like 986

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2277-L

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    22.8
  • Length of Middle Finger(cm)
    8.5
  • Color
    White
  • JAN Code
    4906554227701
  • Mass(g)
    130
  • Thickness(mm)
    1.5
  • Material Quality
    Cattle Split Leather
  • Inner capacity
    1 Pair
Part Number
2277-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 174.73

LEATHER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    22.8
  • Length of Middle Finger(cm)
    8.5
  • Color
    White
  • JAN Code
    4906554227701
  • Mass(g)
    130
  • Thickness(mm)
    1.5
  • Material Quality
    Cattle Split Leather
  • Inner capacity
    1 Pair

Product Description

[Features]
· Excellent heat resistance and durability.
· Knit fabric back for good breathability.
[Applications]
· For heavy work, such as construction, civil engineering, iron and steel work, mechanical work, transportation, electrical engineering and landscaping.

Specifications of 2277-L

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Split Leather
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    22.8
  • Length of Middle Finger(cm)
    8.5
  • Color
    White
  • JAN Code
    4906554227701
  • Mass(g)
    130
  • Thickness(mm)
    1.5
  • Material Quality
    Cattle Split Leather
  • Inner capacity
    1 Pair
Part Number
2277-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 174.73

LEATHER GLOVES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1