(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bio Grip 18G

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 293.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2519-L
2519-LL
2519-M
2519-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) L 23.5 18 7.8 4906554152447 35 1 Pair

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) LL 24.5 19 8 4906554152454 39 1 Pair

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) M 22.5 17 7.5 4906554152430 34 1 Pair

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) S 21.5 16.4 7 4906554152423 31 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Gauge
    18
  • Color
    Green
  • Thickness(mm)
    1.0
  • Glove Part
    Nylon
  • Slip Prevention Part
    Nitrile Rubber
  • Inner capacity
    1 Pair

Product Description

[Features]
· 18-gauge thin glove enables working with bare-handed feeling.
· The nitrile rubber coating is resistant to piercing and oil, with superior wear resistance.
[Applications]
· For electrical engineering, mechanical work, cargo handling, shipping and gardening.

Part Number
2519-L
2519-LL
2519-M
2519-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Mass
(g)
Inner capacity

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) L 23.5 18 7.8 4906554152447 35 1 Pair

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) LL 24.5 19 8 4906554152454 39 1 Pair

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) M 22.5 17 7.5 4906554152430 34 1 Pair

฿ 293.00

BACKOPENED GLOVES 1 Piece(s) 1 Day(s) S 21.5 16.4 7 4906554152423 31 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1