(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work-site Clothing Cold Protection 222 Series Work-site Clothing Cold Protection Jacket (222-64-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
222-10-3L
222-10-4L
222-10-5L
222-10-L
222-10-LL
222-10-M
222-64-3L
222-64-L
222-64-LL
222-64-M
222-90-3L
222-90-L
222-90-LL
222-90-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 3L 4991714186370 900 56 127 69 72 1 Pair

฿ 3,080.00

WINTER CLOTHES 1 Piece(s) 18 Day(s) Navy Blue 4L 4991714186387 930 58 131 69 74 1 Pair

฿ 3,080.00

WINTER CLOTHES 1 Piece(s) 18 Day(s) Navy Blue 5L 4991714186394 960 60 135 69 74 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Navy Blue L 4991714186356 840 52 119 65 68 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) Navy Blue LL/2L 4991714186363 870 54 123 67 70 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Navy Blue M 4991714186349 810 50 115 63 66 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 19 Day(s) Brown 3L 4991714186462 900 56 127 69 72 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 19 Day(s) Brown L 4991714186448 840 52 119 65 68 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Brown LL/2L 4991714186455 870 54 123 67 70 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 14 Day(s) Brown M 4991714186431 810 50 115 63 66 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Black 3L 4991714186554 900 56 127 69 72 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) Black L 4991714186530 840 52 119 65 68 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Black LL/2L 4991714186547 870 54 123 67 70 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Black M 4991714186523 810 50 115 63 66 1 Pair

Basic Specifications

  • Product Category
    Blouson
  • Specifications
    For men
  • Main Material
    Polyester 100%
  • Durable water-repellent machining
    NA
  • Antistatic Material
    NA
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Introducing the long-awaited second installment to the "Work-Site Clothing Cold Protection" Series. An outfit that is cool and stylish yet also warm and easy to move in.
· Warm, easy to wear and easy to move around in.
· Heavy winter clothing that looks cool yet offers excellent comfort and protection against the cold, even in punishing environments.
· Stylish and easy to move around in, even in tough working environments.
· Designed with a focus on the details. Delivers both functionality and ease of movement.

Part Number
222-10-3L
222-10-4L
222-10-5L
222-10-L
222-10-LL
222-10-M
222-64-3L
222-64-L
222-64-LL
222-64-M
222-90-3L
222-90-L
222-90-LL
222-90-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 3L 4991714186370 900 56 127 69 72 1 Pair

฿ 3,080.00

WINTER CLOTHES 1 Piece(s) 18 Day(s) Navy Blue 4L 4991714186387 930 58 131 69 74 1 Pair

฿ 3,080.00

WINTER CLOTHES 1 Piece(s) 18 Day(s) Navy Blue 5L 4991714186394 960 60 135 69 74 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Navy Blue L 4991714186356 840 52 119 65 68 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) Navy Blue LL/2L 4991714186363 870 54 123 67 70 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Navy Blue M 4991714186349 810 50 115 63 66 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 19 Day(s) Brown 3L 4991714186462 900 56 127 69 72 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 19 Day(s) Brown L 4991714186448 840 52 119 65 68 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Brown LL/2L 4991714186455 870 54 123 67 70 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 14 Day(s) Brown M 4991714186431 810 50 115 63 66 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Black 3L 4991714186554 900 56 127 69 72 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) Black L 4991714186530 840 52 119 65 68 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Black LL/2L 4991714186547 870 54 123 67 70 1 Pair

฿ 4,343.00

WINTER CLOTHES 1 Piece(s) 12 Day(s) Black M 4991714186523 810 50 115 63 66 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1