(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cover Heater Length (mm) 500 – 3000

Tube Cover Heater Length (mm) 500 – 3000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,798.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0603-60-86-31
0603-60-86-32
0603-60-86-33
0603-60-86-34
0603-60-86-35
0603-60-86-36
0603-60-86-41
0603-60-86-42
0603-60-86-43
0603-60-86-44
0603-60-86-45
0603-60-86-51
0603-60-86-52
0603-60-86-53
0603-60-86-54
0603-60-86-55
0603-60-86-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Length
(mm)
TGK Code Specifications Amount Of Content

฿ 12,798.14

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 500 0603608631 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 100 1 pc.

฿ 15,162.09

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1000 0603608632 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 100 1 pc.

฿ 17,526.05

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1500 0603608633 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 170 1 pc.

฿ 19,889.99

HEATING EQUIPMENT 1 Piece(s) 7 Day(s) 10 2000 0603608634 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 210 1 pc.

฿ 22,253.94

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 2500 0603608635 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 280 1 pc.

฿ 24,617.89

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 10 3000 0603608636 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 300 1 pc.

฿ 13,743.72

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 500 0603608641 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 100 1 pc.

฿ 16,107.68

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 10 1000 0603608642 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 100 1 pc.

฿ 18,471.62

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1500 0603608643 Width: Φ9.52 mm (1/4), Electric Heating Capacity (W): 170 1 pc.

฿ 20,835.57

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 10 2000 0603608644 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 210 1 pc.

฿ 23,199.52

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 2500 0603608645 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 280 1 pc.

฿ 14,689.31

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 500 0603608651 Width: φ12.7 mm (1/2), electric heating capacity (W): 100 1 pc.

฿ 17,053.25

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1000 0603608652 Width: φ12.7 mm (1/2), electric heating capacity (W): 100 1 pc.

฿ 19,417.20

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1500 0603608653 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 170 1 pc.

฿ 21,781.16

HEATING EQUIPMENT 1 Piece(s) 15 Day(s) 10 2000 0603608654 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 210 1 pc.

฿ 24,145.10

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 2500 0603608655 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 280 1 pc.

฿ 26,509.05

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 3000 0603608656 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 300 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Heat Resistant Temperature(°C)
    200
  • Material
    PTFE Coating Cloth
  • Thickness
    Approx. 2 mm (Heating Portion)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A new dedicated capillary tube heater that takes away the wrapping work of ribbon heaters.
· Includes a fixture for temporarily fixing to piping, improving workability.
· Implements a maximum heat resistance of 200°C by employing heat-resistant Magic Tape.
· No worry of overheating as a thermostat is included.

Part Number
0603-60-86-31
0603-60-86-32
0603-60-86-33
0603-60-86-34
0603-60-86-35
0603-60-86-36
0603-60-86-41
0603-60-86-42
0603-60-86-43
0603-60-86-44
0603-60-86-45
0603-60-86-51
0603-60-86-52
0603-60-86-53
0603-60-86-54
0603-60-86-55
0603-60-86-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Length
(mm)
TGK Code Specifications Amount Of Content

฿ 12,798.14

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 500 0603608631 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 100 1 pc.

฿ 15,162.09

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1000 0603608632 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 100 1 pc.

฿ 17,526.05

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1500 0603608633 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 170 1 pc.

฿ 19,889.99

HEATING EQUIPMENT 1 Piece(s) 7 Day(s) 10 2000 0603608634 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 210 1 pc.

฿ 22,253.94

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 2500 0603608635 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 280 1 pc.

฿ 24,617.89

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 10 3000 0603608636 Width: Φ6.35 mm (1/4), Electric Heating Capacity (W): 300 1 pc.

฿ 13,743.72

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 500 0603608641 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 100 1 pc.

฿ 16,107.68

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 10 1000 0603608642 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 100 1 pc.

฿ 18,471.62

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1500 0603608643 Width: Φ9.52 mm (1/4), Electric Heating Capacity (W): 170 1 pc.

฿ 20,835.57

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 10 2000 0603608644 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 210 1 pc.

฿ 23,199.52

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 2500 0603608645 Width: Φ9.52 mm (3/8), Electric Heating Capacity (W): 280 1 pc.

฿ 14,689.31

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 500 0603608651 Width: φ12.7 mm (1/2), electric heating capacity (W): 100 1 pc.

฿ 17,053.25

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1000 0603608652 Width: φ12.7 mm (1/2), electric heating capacity (W): 100 1 pc.

฿ 19,417.20

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 1500 0603608653 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 170 1 pc.

฿ 21,781.16

HEATING EQUIPMENT 1 Piece(s) 15 Day(s) 10 2000 0603608654 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 210 1 pc.

฿ 24,145.10

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 2500 0603608655 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 280 1 pc.

฿ 26,509.05

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 10 3000 0603608656 Width: Φ12.7 mm (1/2), Electric Heating Capacity (W): 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1