(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Ribbon Heater

Super Ribbon Heater

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,531.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0603-60-86-01
0603-60-86-02
0603-60-86-03
0603-60-86-11
0603-60-86-12
0603-60-86-13
0603-60-86-21
0603-60-86-22
0603-60-86-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
TGK Code Specifications Amount Of Content

฿ 3,531.70

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 1000 0603608601 Width (mm): 20, Electric Heating Capacity (W): 97 1 pc.

฿ 4,666.04

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1500 0603608602 Width (mm) 20, electric heating capacity (W): 137 1 pc.

฿ 5,895.65

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 2000 0603608603 Width (mm): 20, Electric Heating Capacity (W): 211 1 pc.

฿ 4,146.21

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1000 0603608611 Width (mm): 30, Electric Heating Capacity (W): 97 1 pc.

฿ 5,564.58

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1500 0603608612 Width (mm): 30, Electric Heating Capacity (W): 137 1 pc.

฿ 7,077.63

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 2000 0603608613 Width (mm): 30, Electric Heating Capacity (W): 211 1 pc.

฿ 4,571.35

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 1000 0603608621 Width (mm): 50, Electric Heating Capacity (W): 103 1 pc.

฿ 6,084.41

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1500 0603608622 Width (mm): 50, Electric Heating Capacity (W): 143 1 pc.

฿ 7,692.13

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 2000 0603608623 Width (mm): 50, Electric Heating Capacity (W): 217 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Heat Resistant Temperature(°C)
    260
  • Material
    PTFE Coating Cloth
  • Thickness
    Approx. 2 mm (Heating Portion)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· New materials, but a low price.
· A tape-form heater with much higher flexibility in comparison to conventional ribbon heaters.
· Does not generate siloxane gas.
· No worry of dust as PTFE coating cloth is used for the exterior.
· Since the product uses a heater wire with insulation coating and the insulation is doubly secured with the exterior as well, there is no worry of shorts, etc.

Part Number
0603-60-86-01
0603-60-86-02
0603-60-86-03
0603-60-86-11
0603-60-86-12
0603-60-86-13
0603-60-86-21
0603-60-86-22
0603-60-86-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
TGK Code Specifications Amount Of Content

฿ 3,531.70

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 1000 0603608601 Width (mm): 20, Electric Heating Capacity (W): 97 1 pc.

฿ 4,666.04

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1500 0603608602 Width (mm) 20, electric heating capacity (W): 137 1 pc.

฿ 5,895.65

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 2000 0603608603 Width (mm): 20, Electric Heating Capacity (W): 211 1 pc.

฿ 4,146.21

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1000 0603608611 Width (mm): 30, Electric Heating Capacity (W): 97 1 pc.

฿ 5,564.58

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1500 0603608612 Width (mm): 30, Electric Heating Capacity (W): 137 1 pc.

฿ 7,077.63

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 2000 0603608613 Width (mm): 30, Electric Heating Capacity (W): 211 1 pc.

฿ 4,571.35

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 1000 0603608621 Width (mm): 50, Electric Heating Capacity (W): 103 1 pc.

฿ 6,084.41

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1500 0603608622 Width (mm): 50, Electric Heating Capacity (W): 143 1 pc.

฿ 7,692.13

HEATING EQUIPMENT 1 Piece(s) 24 Day(s) 2000 0603608623 Width (mm): 50, Electric Heating Capacity (W): 217 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1