(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Ribbon Heater (0603-60-68-01)

Waterproof Ribbon Heater (0603-60-68-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0603-60-68-01
0603-60-68-02
0603-60-68-03
0603-60-68-04
0603-60-68-05
0603-60-68-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
TGK Code Specifications Amount Of Content

฿ 3,578.74

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1000 0603606801 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 50, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 5,174.41

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 2000 0603606802 Width: 12 mm, m usage temperature: normal use 180°C, lead wire: both sides blocked, parallel wire 1 m, electric heating capacity (W): 100, 50/60 Hz (lead wires cut), Caution: safety problems may be caused if a voltage regulator or thermal regulator is not used. 1 pc.

฿ 6,548.75

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 3000 0603606803 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 150, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 8,011.15

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 5000 0603606804 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 250, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 12,886.79

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 7500 0603606805 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 375, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 7,479.25

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 4000 0603606806 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 200, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Heat Resistant Temperature(°C)
    200
  • Material
    Silicon Rubber
  • Thickness
    3mm
  • Amount Of Content
    1 pc.

Product Description

[Features]
· No worry of electrical leakage due to humidity since the heating element is covered by 100% silicon.
· High heat resistant temperature, also has excellent durability, weather resistance and chemical resistance. Flexible, easy to handle and roll up.
· Both the top and bottom of the center part of the ribbon are concave and rubbery so the surface is not slippery and can be tightly wrapped.

Part Number
0603-60-68-01
0603-60-68-02
0603-60-68-03
0603-60-68-04
0603-60-68-05
0603-60-68-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
TGK Code Specifications Amount Of Content

฿ 3,578.74

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 1000 0603606801 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 50, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 5,174.41

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 2000 0603606802 Width: 12 mm, m usage temperature: normal use 180°C, lead wire: both sides blocked, parallel wire 1 m, electric heating capacity (W): 100, 50/60 Hz (lead wires cut), Caution: safety problems may be caused if a voltage regulator or thermal regulator is not used. 1 pc.

฿ 6,548.75

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 3000 0603606803 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 150, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 8,011.15

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 5000 0603606804 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 250, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 12,886.79

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 7500 0603606805 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 375, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

฿ 7,479.25

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 4000 0603606806 Width: 12 mm, Maximum Operating Temperature: Normally 180°C, Lead Wire: Double Sided Block with 1 m Parallel Lines, Electric Heating Capacity (W): 200, 50/60 Hz (with Lead Wire Disconnected), Note: If not used together with a voltage regulator and temperature regulator, it may lead to safety issues. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1