(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater P Series

Mantle Heater P Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,021.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0603-60-65-01
0603-60-65-02
0603-60-65-03
0603-60-65-04
0603-60-65-11
0603-60-65-12
0603-60-65-13
0603-60-65-14
0603-60-65-21
0603-60-65-22
0603-60-65-23
0603-60-65-24
0603-60-65-31
0603-60-65-32
0603-60-65-33
0603-60-65-34
0603-60-65-41
0603-60-65-42
0603-60-65-43
0603-60-65-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Heat-Retention Thickness
(t)
TGK Code Specifications Amount Of Content

฿ 4,021.98

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 100 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606501 External diameter: internal diameter + (insulation thickness (t) x 2), electric heating capacity (W): 100, with socket, form: fastener closing, caution: please use a voltage regulator. 1 pc.

฿ 5,219.03

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606502 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 120, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 6,415.48

HEATING EQUIPMENT 1 Piece(s) 7 Day(s) 300 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606503 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 150, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 8,808.98

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 500 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606504 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 200, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 4,465.22

HEATING EQUIPMENT 1 Piece(s) 14 Day(s) 100 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606511 External diameter: internal diameter + (insulation thickness (t) x 2), electric heating capacity (W): 100, with socket, form: fastener closing, caution: please use a voltage regulator. 1 pc.

฿ 5,794.94

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 200 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606512 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 150, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 7,124.67

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 300 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606513 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 200, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 9,784.10

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 500 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606514 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 250, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 6,016.86

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 100 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606521 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 250, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 7,833.85

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606522 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 250, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 9,606.81

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 300 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606523 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 300, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 13,197.36

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 500 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606524 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 350, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 7,213.31

HEATING EQUIPMENT 1 Piece(s) 15 Day(s) 100 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606531 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 300, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 9,385.49

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606532 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 300, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 11,557.07

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 300 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606533 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 350, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 15,989.48

HEATING EQUIPMENT 1 Piece(s) 14 Day(s) 500 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606534 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 400, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 8,365.73

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 100 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606541 Outer Diameter: Inner Diameter + (Heat Retention Thickness (t) X 2), Electro-thermal Capacity (W): 350, With outlet, Shape: Fastener Closure, Caution: Use voltage regulator (P-1067). 1 pc.

฿ 10,892.51

HEATING EQUIPMENT 1 Piece(s) 15 Day(s) 200 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606542 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 400, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 13,330.03

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 300 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606543 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 450, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 18,648.92

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 500 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606544 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 500, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Heat Resistant Temperature(°C)
    400
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A mantle heater optimal for heating piping, cylinders, containers, etc.
· Standard sizes are available for instant delivery.
· Custom orders are also available. We manufacture to match various types of tanks, containers, piping, cylinders, glass equipment, special equipment, etc.
· Since the heating element and heat-insulating material are integrated, the equipment is easy to handle and maintain.

Part Number
0603-60-65-01
0603-60-65-02
0603-60-65-03
0603-60-65-04
0603-60-65-11
0603-60-65-12
0603-60-65-13
0603-60-65-14
0603-60-65-21
0603-60-65-22
0603-60-65-23
0603-60-65-24
0603-60-65-31
0603-60-65-32
0603-60-65-33
0603-60-65-34
0603-60-65-41
0603-60-65-42
0603-60-65-43
0603-60-65-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Heat-Retention Thickness
(t)
TGK Code Specifications Amount Of Content

฿ 4,021.98

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 100 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606501 External diameter: internal diameter + (insulation thickness (t) x 2), electric heating capacity (W): 100, with socket, form: fastener closing, caution: please use a voltage regulator. 1 pc.

฿ 5,219.03

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606502 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 120, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 6,415.48

HEATING EQUIPMENT 1 Piece(s) 7 Day(s) 300 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606503 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 150, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 8,808.98

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 500 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606504 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 200, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 4,465.22

HEATING EQUIPMENT 1 Piece(s) 14 Day(s) 100 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606511 External diameter: internal diameter + (insulation thickness (t) x 2), electric heating capacity (W): 100, with socket, form: fastener closing, caution: please use a voltage regulator. 1 pc.

฿ 5,794.94

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 200 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606512 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 150, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 7,124.67

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 300 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606513 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 200, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 9,784.10

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 500 15 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606514 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 250, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 6,016.86

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 100 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606521 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 250, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 7,833.85

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606522 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 250, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 9,606.81

HEATING EQUIPMENT 1 Piece(s) 11 Day(s) 300 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606523 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 300, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 13,197.36

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 500 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606524 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 350, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 7,213.31

HEATING EQUIPMENT 1 Piece(s) 15 Day(s) 100 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606531 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 300, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 9,385.49

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) 200 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606532 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 300, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 11,557.07

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 300 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606533 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 350, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 15,989.48

HEATING EQUIPMENT 1 Piece(s) 14 Day(s) 500 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606534 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 400, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 8,365.73

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 100 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606541 Outer Diameter: Inner Diameter + (Heat Retention Thickness (t) X 2), Electro-thermal Capacity (W): 350, With outlet, Shape: Fastener Closure, Caution: Use voltage regulator (P-1067). 1 pc.

฿ 10,892.51

HEATING EQUIPMENT 1 Piece(s) 15 Day(s) 200 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606542 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 400, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 13,330.03

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 300 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606543 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 450, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

฿ 18,648.92

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) 500 25 mm (Insulation thickness (t) varies due to the heat resisting temperature) 0603606544 Outer Diameter: Inner Diameter + (Insulation Thickness (t) x 2), Electric Heating Capacity (W): 500, with Power Plug, Shape: Zipper Stop, Note: Please use a voltage regulator. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1