(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mat Heater

Mat Heater

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,021.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0603-60-60-09
0603-60-60-12
0603-60-60-15
0603-60-60-18
0603-60-60-21
0603-60-60-24
0603-60-60-27
0603-60-60-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number TGK Code Specifications Product name Amount Of Content

฿ 4,021.98

HEATING EQUIPMENT 1 Piece(s) 43 Day(s) MA-9 0603606009 Electric heating capacity (W): 100, with socket, caution: please use voltage regulator. For Diameter (mm): 90 1 pc.

฿ 4,660.01

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-12 0603606012 Electric Heating Capacity (W): 150, Includes Power Plug, Note: Please use a voltage regulator. For diameter (mm): 120 1 pc.

฿ 5,351.70

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) MA-15 0603606015 Electric Heating Capacity (W): 200, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 150 1 pc.

฿ 6,468.54

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-18 0603606018 Electric Heating Capacity (W): 200, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 180 1 pc.

฿ 7,426.19

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-21 0603606021 Electric Heating Capacity (W): 250, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 210 1 pc.

฿ 8,277.09

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-24 0603606024 Electric Heating Capacity (W): 250, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 240 1 pc.

฿ 9,872.76

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-27 0603606027 Electric Heating Capacity (W): 300, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 270 1 pc.

฿ 12,000.31

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-30 0603606030 Electric Heating Capacity (W): 350, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 300 1 pc.

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Heating and warming can be easily carried out just by placing a container on top thanks to its circular mat-shaped form.

Part Number
0603-60-60-09
0603-60-60-12
0603-60-60-15
0603-60-60-18
0603-60-60-21
0603-60-60-24
0603-60-60-27
0603-60-60-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number TGK Code Specifications Product name Amount Of Content

฿ 4,021.98

HEATING EQUIPMENT 1 Piece(s) 43 Day(s) MA-9 0603606009 Electric heating capacity (W): 100, with socket, caution: please use voltage regulator. For Diameter (mm): 90 1 pc.

฿ 4,660.01

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-12 0603606012 Electric Heating Capacity (W): 150, Includes Power Plug, Note: Please use a voltage regulator. For diameter (mm): 120 1 pc.

฿ 5,351.70

HEATING EQUIPMENT 1 Piece(s) 12 Day(s) MA-15 0603606015 Electric Heating Capacity (W): 200, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 150 1 pc.

฿ 6,468.54

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-18 0603606018 Electric Heating Capacity (W): 200, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 180 1 pc.

฿ 7,426.19

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-21 0603606021 Electric Heating Capacity (W): 250, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 210 1 pc.

฿ 8,277.09

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-24 0603606024 Electric Heating Capacity (W): 250, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 240 1 pc.

฿ 9,872.76

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-27 0603606027 Electric Heating Capacity (W): 300, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 270 1 pc.

฿ 12,000.31

HEATING EQUIPMENT 1 Piece(s) 10 Day(s) MA-30 0603606030 Electric Heating Capacity (W): 350, Includes Power Plug, Note: Please use a voltage regulator. For Diameter (mm): 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1